ADC Launch Project Manager_02 (AutomationDirect) asked a question.
January 2025 - Gladiator GPB1 and GPB2 Enclosed Style Terminal Blocks
We are pleased to announce our new Gladiator GPB1 and GPB2 series enclosed style terminal blocks which provide a safe and reliable way to connect multiple electrical circuits to a single power source are now available.
- The GPB1 series terminal blocks are ultra-compact, offering time-saving multiple wire connection options for a variety of control panel applications. Push-in spring connections save installation time by locking the screwdriver into place for virtually hands-free wiring. GPB1 series terminal blocks are offered in ampere ratings up to 130 Amps and voltage ratings up to 1000 VAC / 1500 VDC (suitable for solar applications). They provide an IP20 finger-safe protection rating and a 100kA SCCR with proper fusing.
- The GPB2 series terminal blocks feature a space-saving modular design and an innovative interlocking system for easy multi-pole assembly. They offer a 100kA SCCR rating with proper fusing and are available in ampere ratings up to 510 Amps and voltage ratings up to 1000 VAC / 1500 VDC (suitable for solar applications). The blocks can be reversed to group multiple inputs into a single output. Covers can be opened in two directions; pre-printed markers provide fast and easy identification.
The Gladiator enclosed style terminal blocks and busbars are UL recognized, CE approved, and RoHS compliant. For pricing and additional information, please use the following link or one above:

January 2025 - Gladiator GPB1 and GPB2 Enclosed Style Terminal Blocks