January 2025 - PBC Linear Components

We are pleased to announce the new PBC Linear Components additions. Seven new sizes of PBC Linear guide tracks with slides are now available in lengths up to 2000mm. The guide tracks are ceramic coated 6061-T6 aluminum, paired with a self-lubricating slide. The slides have a proprietary, PTFE (FrelonGOLD®) plain bearing bonded to the mating surface.

 

PBC Linear Components 

  • These guide tracks and slides are rated for static loads up to 8,200 N (1,843 lbf) and extreme temperatures from -400°F to 400°F (-240°C to 204°C).

 

  • They offer smooth, quiet operation with inherent vibration damping and shock resistance, and the maintenance free bearing surfaces require no additional lubricant.

 

  • New roller pillow blocks have aluminum housings with sealed cam follower bearings (carbon steel) and offer linear travel speeds up to 7.6m/s (25ft/s).

 

  • These industry-standard pillow blocks are designed for use with precision ground linear shafts such as the PBC Simplicity 60 Plus series (sold by AutomationDirect) and are available in single, double, and twin styles. Single styles are self-aligning and can be used on curved rails.

 

Please check out our PBC Linear Components product offering for more details.


  • PouchesInc (Customer)

    Are you planning on selling the PBC mini-rail and uni-glide carriages separately for replacements?

    • ADC Community_04 (AutomationDirect)

      We do have future launch plans for more PBC components, they are a great USA supplier. What exactly we launch comes from this kind of customer feedback, so we will add it to our wish list.