ADC Launch Project Manager_01 (AutomationDirect) asked a question.
December 2024 - Murrelektronik IO-Link EtherCAT Master & Hubs
We are pleased to announce the newest additions to our IO-Link Field IO product line. We now offer Murrelektronik EtherCAT Masters and additional IO-Link Hubs.
- The Murrelektronik Premium EtherNet/IP IO-Link master module provides the same advantages as the lower-cost STRIDE version, but with the added capabilities of OPC and MQTT, and easy configuration via bulletin web server.
- Murrelektronik Premium EtherCAT IO-Link master module provides extremely fast and reliable EtherCAT communication, plus OPC UA, and MQTT capabilities (requires EoE (Ethernet over EtherCAT))
Our Murrerlektronik IO-Link hubs feature:
- 8 I/O ports (8 or 16 inputs/outputs) for digital modules
- 4 ports (4 inputs) for analog modules (current/voltage or RTD)
- M8 or M12 signal connections, depending on model
- M12 IO-Link connections
- Up to 4A per output (within power limits of IO-Link master)
- Extended channel diagnostics
- Realtime power data monitoring
- Simple installation using A-coded M12 cordset
- Fully-potted, machine-mountable plastic housings - no enclosure required
- IP65, IP67, and IP68 ratings (depending on model)
- All hubs require an IO-Link master module
Check out our features, benefits, pricing and availability of our Murrelektronik Premium IO-Link Masters now. And our latest additions to our Murrelektronik IO-Hubs offering.
December 2024 - Murrelektronik IO-Link EtherCAT Master & Hubs