ADC Launch Project Manager_03 (AutomationDirect) asked a question.
Introducing the new BLOCK PM series mini power supplies, which feature a compact form factor, excellent transient voltage protection, and an affordable price. They are robust and adaptable for a range of applications, offering performance and reliability without the higher cost of full-featured power supplies.
The new BLOCK PM-0624-100-0 redundancy module prevents costly downtime by monitoring two matched BLOCK power supplies and switching to a backup when a failure occurs. The module also decouples the power supply outputs to prevent one supply from overloading the other.
BLOCK PM series power supplies offer 24 to 96W models with 12 or 24 VDC adjustable output; the BLOCK PM redundancy module accepts power supply inputs up to 144W.
Please check out our BLOCK PM Series Mini Power Supplies and Redundancy Module product offering for more details.
August 2024 - BLOCK PM Series Mini Power Supplies and Redundancy Module