ADC Launch Project Manager_03 (AutomationDirect) asked a question.

April 2024 - SIM Timing Pulleys

Introducing SIM timing pulleys, which are new to our Power Transmission category. 5M pitch (5mm) pulleys in bore sizes of 5/8", ¾", 7/8", or 1-1/8" with 20 to 120 teeth are now available, as are additional MXL pitch (0.08in) pulleys in bore sizes of 1/8", 3/16", and ¼" with 14 to 72 teeth, XL pitch (1/5in) pulleys in bore sizes of ¼", 5/16", or 3/8" with 10-72 teeth that can accommodate a ¼" or 3/8" wide belt, and L pitch (3/8in) pulleys in bore sizes from 3/8" to 1-1/4" with 10 to 40 teeth that can be driven by a ½" or 1" wide belt.

SJT Industries Timing PulleysAll SIM pulleys are constructed of aluminum, feature either Quick Disconnect (QD) style bushing or smooth bore with set screws, trapezoidal or curvilenear tooth profiles, and a 1-year warranty.

 

Please check out our SIM timing pulleys product offering for more details.