ADC Launch Project Manager_02 (AutomationDirect) asked a question.
March 2024 - Helukabel TOPFLEX® 600 Variable Frequency Drive (VFD) Cable
Introducing the new Helukabel TOPFLEX 600V VFD cabl which provides power to VFDs and is designed to limit the effects of electromagnetic interference, helping to prevent costly machine downtime.
- This cable is available in 16 AWG to 2 AWG sizes featuring individual class K, flexible stranded tinned copper conductors covered with cross-linked Polyethylene (XLPE) insulation.
- The special PVC outer jacket is free from cadmium, silicone, and substances harmful to the wetting properties of lacquers and paints, making these cables ideal for painting, plating, and coating applications.
- In addition, these cables are rated for tray and direct burial installations and are highly resistant to sunlight, oil (Oil Res I/II), and chemicals.
TOPFLEX 600 VFD cables have also been thoroughly tested and certified by ECOLAB for use with cleaning and disinfecting agents used in Food and Beverage applications. For pricing and additional information, please use the link above or below: https://www.automationdirect.com/adc/shopping/catalog/bulk_wire_-a-_cable/motor_supply_cable
March 2024 - Helukabel TOPFLEX® 600 Variable Frequency Drive (VFD) Cable