ADC Launch Project Manager_02 (AutomationDirect) asked a question.
We are pleased to announce our new AchieVe PSA series value power supplies which offer prices well below the competition and are ideal for price sensitive users who require basic yet reliable DC power for general industrial applications. Their overcurrent protection is designed to operate in constant current mode, making the PSA series suitable for inductive and capacitive loads.
The PSA series power supplies accept a universal 85-264 VAC/120-375 VDC input voltage and provide 12, 24, or 48 VDC adjustable output options in 75-, 120-, and 240-Watt models. They offer up to 90% efficiency and are available in rugged aluminum or thermoplastic housings. For pricing and additional information, please use the link above or below:
DIN Rail Mount | Power Products (Electrical) | Products | AutomationDirect
March 2024 - AchieVe PSA Series Power Supplies