February 2024 - Pfannenberg Beacons & Sounders

We are pleased to announce we now offer Pfannenberg brand Beacons and Sounders to signaling devices product line. 

pfannenberg-beacons-sounders-launchThe PYRA series Xenon signal beacons feature exclusive Xenon flash technology with high flash energy and long service life. They offer up to 15 joules of flash energy, 190cd light intensity, and 320m (1050ft) maximum viewing distance.

The PYRA series audible-visual Xenon signal beacons generate visual signals with four selectable flash frequencies. These powerful signal beacons offer up to 15 joules of flash energy, separate audio and visual controls, and a robust IP66 housing rated for harsh indoor and outdoor applications.

The PYRA series LED signal beacons are visual signaling devices for industrial, commercial, and construction applications. They offer selectable signaling modes, 23cd light intensity, and 111m (364ft) maximum viewing distance.

The PYRA series audible-visual LED signal beacons offer flexible, color changing LED technology with selectable signal modes combined with a 101 dB omnidirectional audible alarm. This signaling device offers a 180° x 360° visible field, operates in harsh environments, and can be surface, top, or wall mounted.

The PYRA series LED traffic lights are ideal for traffic management, as well as signaling hazardous conditions in a wide variety of applications. They offer selectable signaling modes and blink/flash frequencies.

The PATROL series audible-visual Xenon signal beacons offer 80 pre-programmed audible alarm tones. Up to four selectable alarm tones can be configured in one device and used for different alarm levels.

The PATROL series audible-visual LED signal beacons provide a 107 dB at 1m audible output, a 5 joule flash output, and 80 pre-programmed audible alarm tones. These signaling devices can operate in harsh environments and are surface- or flush-mountable.


  • ADC Community_02 (Automationdirect.com)

    February 2024 - Pfannenberg Beacons & Sounders

    Selected as Best
  • ADC Community_02 (Automationdirect.com)

    February 2024 - Pfannenberg Beacons & Sounders

    Selected as Best