ADC Launch Project Manager_02 (AutomationDirect) asked a question.
February 2024 - WAGO Eco2 Series Power Supplies
Introducing our new WAGO Eco2 series power supplies which offer performance and value, featuring high efficiency and a compact, space-saving design, making them ideal for space-limited applications. These economical power supplies provide reliable performance and long service life for a variety of applications such as industrial automation, building management systems, machine control, and robotics.
- Eco2 power supplies accept a universal 90-264 VAC input voltage and provide a 24 VDC adjustable output in 30-, 120-, and 240-Watt models.
- They offer up to 90% efficiency, a built-in DC OK relay and LED indicator, and are available in rugged metal or thermoplastic housings.
- For installation, the push-in connections and WAGO levers make wiring the Eco2 series quick, easy, and tool-free, saving valuable installation time.
February 2024 - WAGO Eco2 Series Power Supplies