ADC Launch Project Manager_03 (AutomationDirect) asked a question.
We are pleased to announce that more Quabbin Datamax industrial and commercial Ethernet cable gauge sizes and styles have been added to our cut-to-length cable offering. New Quabbin DataMax Extreme industrial Ethernet cable additions include Cat6/6a cable in 26 and 24 AWG with 4-twisted pairs and 7-stranded tinned copper conductors. These cables are available with a black polyurethane jacket.
New Quabbin DataMax Cat6 or Cat6a Ethernet cable with mil-spec conductor coloring is ideal for military installations and other common commercial applications. These cables are available in 28 or 26 AWG sizes with 4-twisted pairs, 7-stranded tinned copper conductors, and a black PVC jacket.
New Quabbin DataMax Cat6 or Cat6a Ethernet cable with mil-spec conductor coloring is ideal for military installations and other common commercial applications. These cables are available in 28 or 26 AWG sizes with 4-twisted pairs, 7-stranded tinned copper conductors, and a black PVC jacket.
Please check out our Quabbin Ethernet Cables product offering for more details.
August 2023 - More Quabbin Cut-to-Length Ethernet Cables