June 2023 - New Bryant Pin & Sleeve Mechanical Interlocks

Bryant Pin Sleeve Mechanical InterlocksIntroducing, new to our growing lineup of motor disconnects and controllers, Bryant pin and sleeve mechanical interlocks.. The interlocked motor disconnects use pin and sleeve technology to conveniently connect and disconnect mobile equipment safely. Interlocked motor disconnects use matching Bryant pin and sleeve connectors with keyways to safeguard against connecting devices of different amperage and voltage ratings together. The interlock's switch cannot be turned ON until the plug is completely engaged and the plug cannot be removed from the interlock until the switch has been turned to the OFF position. The interlocks are suitable for use as manual motor controllers, and their handles satisfy OSHA lockout/tagout requirements.

 

Pin and sleeve devices conform to IEC 60309-1 and IEC 60309-2 international regulations, resulting in easy-to-use and standardized configurations.

 

Bryant pin and sleeve mechanical interlocks are UL Listed, CE marked, and RoHS compliant. They also offer a 1-year warranty.

 

The following links will provide you with additional features, specifications, pricing and availability:

Mechanical Interlocks | AutomationDirect

Mechanical Interlocks | Motor Controls | Products | AutomationDirect

 

 

 

 


  • ADC Community_02 (Automationdirect.com)

    June 2023 - New Bryant Pin & Sleeve Mechanical Interlocks

    Selected as Best
  • ADC Community_02 (Automationdirect.com)

    June 2023 - New Bryant Pin & Sleeve Mechanical Interlocks

    Selected as Best