ADC Launch Project Manager_02 (AutomationDirect) asked a question.

May 2023 - WERMA eSIGN Series LED Signal Towers

Introducing our new WERMA eSIGN series LED signal towers just added to our lineup of pre-assembled stacklights.

WERMA eSIGN Tower Lights

  • available in 9- and 15-tier models, feature a variety of customizable operating modes and lighting effects
  • provide full-surface signaling with electronic modularity and can operate as a traditional stacklight or be used for variable filling level indications
  • can be easily configured via a USB connection and the free configuration software; select models can also be configured via IO-link
  • available with or without a 105dB, 10-tone selectable audible alarm and can be base, wall, or tube mounted (mounting accessories sold separately)

For pricing and additional information, please use the link above or below:

Signal Towers | Stacklights | Products | AutomationDirect


  • ADC Community_02 (Automationdirect.com)

    May 2023 - WERMA eSIGN Series LED Signal Towers

    Selected as Best
  • ADC Community_02 (Automationdirect.com)

    May 2023 - WERMA eSIGN Series LED Signal Towers

    Selected as Best