January 2023 - NEW RHINO PRO DC-to-DC Converters

RHINO_Pro_DC_ConvertersIntroducing the new RHINO PRO DC-to-DC converters, which are designed for harsh industrial environments and provide high EMC immunity, shock/vibration resistance, and thermal shock resistance. This line offers models with 150W outputs at 12, 15, 24, or 48 VDC, and ultra-wide input voltage ranges of 9.5-36 VDC or 18-75 VDC. They provide protection against overtemperature, overload, short circuit, reverse input, overvoltage, and input undervoltage lock-out, and deliver a constant current output at 100% load, making them ideal for battery charging applications.

 

The new RHINO PRO DC-to-DC converters offer a 3-year warranty and are UL recognized, CE marked, and RoHS compliant.

 

The following link will provide you with additional features, specifications, pricing and availability:

Encapsulated Chassis Mount DC-to-DC Converters


  • ADC Community_02 (Automationdirect.com)

    January 2023 - NEW RHINO PRO DC-to-DC Converters

    Selected as Best
  • ADC Community_02 (Automationdirect.com)

    January 2023 - NEW RHINO PRO DC-to-DC Converters

    Selected as Best