• Slad (Customer)

      Hi.

      Im using process mode (Speed display based on a 0-10v input ,scaling it to F/min), degree or tenths of a degree resolution is only available in temperature mode,unless im misreading the manual.

       

      Also,is it possible to "cut off" negative values from being displayed?, i.e. if the input slightly below 0V,id like to keep the display scaled value at 0.

       

      Thank you.

      Expand Post