ADC Launch Project Manager_02 (AutomationDirect) asked a question.
We are pleased to announce the new drive isolation transformers from Hammond Power Solutions which offer a rugged design that allows them to withstand the mechanical stresses, voltage distortions, and heating associated with motor drives. In addition to all of the benefits of a line reactor, they also provide isolation, common-mode noise and transient suppression, and prevent drive-induced ground currents from being passed upstream.
Available in a range of sizes for 5 to 200 hp drives, they come with a 460V delta primary, a 460Y secondary, and include multiple taps for additional voltages. The transformers are UL Listed, CSA certified and come with a 10-year warranty. For pricing and additional information, please use the following link or one above: Ventilated Drive Isolation Transformers (NEMA Rated) | Power Products (Electrical) | Products | AutomationDirect
May 2022 - HPS Drive Isolation Transformers