ADC Launch Project Manager_03 (AutomationDirect) asked a question.
Introducing the new encapsulated core general-purpose transformers from Acme Electric, which use electrical grade silica and resin compounds to completely enclose the core and coil to protect it from corrosion and insulation deterioration. They are available in various voltages and sizes from 0.25 to 25 kVA.
In addition, new Acme Electric buck-boost transformers provide a low-cost and reliable option to correct off-standard voltages. They are available in a range of sizes from 0.25 to 5 kVA.
The transformers are UL Listed, CE marked, RoHS compliant and come with a 10-year warranty.
For additional product features, specifications, pricing and availability, please click the links below:
Encapsulated Core General Purpose Transformers (NEMA Rated) | AutomationDirect
Encapsulated Core Buck-Boost Transformers (NEMA Rated) | AutomationDirect
March 2022 - Acme Encapsulated Core General Purpose Transformers and Buck-Boost Transformers