November 2021 - LS Electric L7C Basic AC Servo Systems

LS_Electric_L7C_ServoIntroducing the new LS Electric servos systems, which provide the most requested features - setup wizards, auto tuning, built-in indexer and more - in an extremely cost-effective package. The L7S family of brushless servo systems is fully digital and offers a rich set of features to cover a broad range of motion control applications. There are 5 standard servo motors from 100W to 1kW that can be operated in combination with one of two standard servo drives. The L7C drives accept single-phase 200-230VAC, and are controlled via analog speed or torque signal, high-speed pulse train, or internal indexing. These systems are fully compatible with most Automation Direct PLCs or any other host controller.

 

The L7C family includes standard accessories such as pre-made servo motor encoder cables and servo motor power/brake cables. DIN-rail mount I/O break-out kits allow for easy connection of external command and I/O signals; optional external braking resistors, and optional AC input filters are also available. The L7C servo system selector tool is available here; it provides selection assistance for your application requirements and assures that all the required and optional accessories are included your first order.

 

For additional product features, specifications, pricing and availability, please click the link below:

LS Electric | Servo Drives and Motors | AutomationDirect


  • ADC Community_02 (Automationdirect.com)

    November 2021 - LS Electric L7C Basic AC Servo Systems