December 2020 - Attabox Heartland Series Polycarbonate Enclosures, and MachoBox and Triton Series Additions

Robroy-Attabox-EnclosuresIntroducing the new Heartland series of polycarbonate enclosures from AttaBox, which are ideal for applications requiring protection from moisture, corrosive environments, UV exposure or extreme temperatures. The Heartland series carries NEMA 1, 3R, 4, 4X, 6P and 12 ratings, and is available in sizes up to 24 x 24 x 10 inches. These lightweight yet durable wall-mount enclosures are offered with opaque or smoked doors, with either polycarbonate or stainless steel latches. A line of accessories includes subpanels and swing panel kits, mounting feet, replacement latch kits, pole mount kits and enclosure vents. Also new are slotted security latches on select sizes of MachoBox and Triton enclosures, as well as more subpanel mounting options for Freedom series enclosures.

 

Please see the link below for more information.


OkiePC and Garry like this.
  • ADC Community_02 (Automationdirect.com)

    December 2020 - Attabox Heartland Series Polycarbonate Enclosures, and MachoBox and Triton Series Additions