April 2020 SureMotion High Torque Synchronous Drive/Timing Belts

SureMotion High Torque Belts 5M and 8M High Torque Drive Belts…New!

 

Introducing the new SureMotion® 5M and 8M (5mm and 8mm pitch) high torque synchronous drive/timing belts. They have a curvilinear HTD® (High Torque Drive) tooth profile which allows the belts to have a much larger pulley contact area for improved performance. The chloroprene belt body is heat and ozone resistant with a high tooth shear resistance; fiberglass tensile cord provides high dimensional stability and maximum flexibility. The nylon tooth cover provides durability, wear resistance and increased power capacity. Belt operating temperature range is -13/+185°F (-25/+85°C). Belt widths from 9mm to 30mm and circumferences from 180mm to 4400mm are available. Pitch sizes and widths match SureMotion pulleys to cover a wide range of power transmission requirements. SureMotion high torque belts also conform to ARPM standard IP-27 and have a 1-year warranty.

 

Please see the link below for more details.


kewakl likes this.
  • ADC Community_02 (Automationdirect.com)

    April 2020 SureMotion High Torque Synchronous Drive/Timing Belts